IESNA:LM-63-2002
[TEST]P1199642
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-722-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7099
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
983 1101.3 1230.9 1359.6 1466.2 1536.6 1571.8 1587 1601.1 1620.7
1647.6 1679.9 1721.9 1764.5 1810.5 1873 1963 2094.1 2287.8 2556.2
2912.8 3383.2 4024.9 4821 5334.5 5210.3 4829.3 4305.1 3739.3 3202.3
2653.1 2047.2 1401.1 823.6 334 84.1 0
983 1109.6 1250.5 1397.2 1513.6 1589.9 1627.5 1638.8 1644.7 1647.6
1654.9 1664.7 1677.4 1682.8 1699.9 1738.1 1805.1 1911.7 2084.3 2338.1
2680 3156.8 3874.2 4928.6 6330.7 6776.7 6416.8 5989.8 5517.4 5025.4
4299.7 3359.8 2341.6 1425.6 562.9 180 0
983 1128.2 1294.5 1464.2 1604.6 1689.7 1714.1 1698.9 1662.8 1610.4
1552.7 1497.5 1442.7 1391.8 1366.9 1396.7 1526.8 1757.6 2036.9 2298.5
2546.5 2835.5 3230.6 3800.4 4891.4 6198.2 5931.7 5298.3 4882.6 4598
4192.6 3606.2 2817.4 1961.1 766.8 126.2 0
983 1138 1340 1524.8 1672.5 1744.4 1743 1680.9 1582.6 1478.9
1380.6 1298.4 1234.8 1197.7 1234.4 1416.8 1727.3 2106.8 2507.3 2929.4
3391.1 3830.7 4250.3 4736.9 5456.3 6374.7 6553.2 6079.8 5548.7 5004.4
4357.9 3489.8 2461.9 1191.8 466.6 52.3 0
983 1153.2 1349.8 1544.4 1695 1767.4 1736.6 1627.1 1488.7 1377.6
1278.9 1200.1 1143.9 1131.2 1237.3 1518.5 1936.1 2460.9 3107.9 3894.3
4756.5 5643.1 6529.3 7325.9 8231.1 9063.5 9274.3 8893.3 8167.1 7198.3
5924.3 4170.1 2706.4 1496.5 721.8 83.6 0
983 1154.2 1352.2 1544.4 1690.1 1754.7 1723.4 1616.8 1479.4 1356.1
1257.3 1180.1 1129.2 1136.5 1284.2 1615.8 2094.1 2721.1 3517.7 4424.4
5348.7 6253.4 7163.6 8101.6 9162.3 9933.5 9977 9368.7 8308.4 6905.8
5439.7 4040.5 2640.4 1536.1 608.9 76.8 0
983 1154.2 1347.3 1532.7 1666.2 1727.3 1720 1651 1544.9 1428.5
1324.8 1247.6 1194.3 1189.9 1306.2 1597.7 2025.1 2536.2 3133.3 3795.5
4457.2 5121.8 5760.5 6402.1 7281.4 8143.1 8373.5 7944.6 7215.4 6266.2
5206.4 4035.6 3039.4 1810 687.1 60.6 0
983 1140.9 1320.9 1489.6 1611.9 1674.5 1694.5 1683.3 1636.8 1566.9
1489.1 1414.3 1349.8 1315 1347.3 1505.3 1792.4 2162.6 2557.2 2923
3276.1 3586.2 3878.6 4287.5 5065.1 5846.1 5745.3 5082.2 4469.9 3928.5
3252.7 2444.3 1639.8 797.6 224 27.4 0
983 1140.5 1301.4 1449.5 1556.6 1616.3 1650.5 1672.5 1683.8 1687.2
1681.3 1664.7 1644.2 1621.7 1618.3 1657.9 1779.2 1991.4 2288.7 2627.2
3015 3496.2 4132 4957.5 5825 5988.4 5079.7 3925.6 2887.3 2102.4
1650 1205.5 874.4 514.5 143.3 5.9 0
983 1113.6 1249 1373.7 1464.7 1519.5 1560.1 1595.3 1628 1669.6
1714.6 1759.6 1816.8 1871.6 1945.9 2056.9 2216.8 2445.2 2791 3262.4
3838.5 4507.1 5301.3 6189.4 6507.7 6038.8 4930.1 3699.6 2498.5 1802.1
1303.8 870 523.8 120.8 2.9 0 0
983 1110.6 1237.8 1345.4 1427.5 1477.4 1514.1 1552.2 1588.4 1630
1680.9 1735.6 1803.6 1877.9 1970.9 2103.4 2286.3 2533.8 2860.4 3278.6
3819.9 4468.9 5070.4 5419.6 5353.1 4840.6 3890.9 2822.8 1811.4 1287.7
888.6 557 310.1 67.5 0 0 0
983 1091.6 1207 1300.9 1370.8 1416.8 1448.6 1483.3 1520 1557.6
1605.1 1661.8 1727.8 1801.2 1889.2 2004.6 2159.6 2364.5 2626.7 2991
3465.9 3921.7 4145.2 4068.4 3798.9 3347 2635 1783.1 962.9 568.8
313.5 140.4 54.3 6.8 0 0 0
983 1080.3 1169.8 1235.3 1284.7 1314.6 1335.6 1363 1386.9 1409.9
1442.2 1485.2 1536.1 1585 1637.3 1701.4 1776.7 1867.2 1978.2 2089.2
2123 2011.5 1729.3 1398.2 1029.4 714.5 504.7 364.3 255.8 183.9
124.2 74.3 41.6 18.6 3.4 0 0
983 1052.4 1118.9 1167.8 1196.2 1210.9 1221.2 1225.6 1222.6 1211.4
1194.7 1185.9 1176.2 1152.7 1101.3 1028 951.7 878.8 816.2 773.7
752.2 732.6 705.7 660.2 625.5 598.6 515.5 417.6 275.8 193.2
137.9 95.9 63.6 27.4 3.9 0 0
983 1024.6 1072.5 1108.7 1128.2 1133.1 1121.9 1091.6 1042.6 979.1
910.6 855.3 819.2 797.1 779.5 753.6 716.5 680.8 652.9 638.2
638.2 642.1 643.1 639.2 610.3 546.8 479.3 434.3 365.8 293.9
213.2 139.9 76.3 29.8 2 0 0
983 1002.1 1025 1051.5 1070.5 1068.6 1042.6 992.3 931.1 873.9
826.5 792.7 773.2 758.5 741.4 715 677.8 632.8 588.8 554.1
535.5 538 553.1 563.4 559.5 542.4 505.2 445 378 314.9
255.8 201 146.2 85.1 36.7 0 0
983 971.7 979.1 997.7 1018.2 1028 1012.8 979.6 942.4 909.1
875.4 837.2 797.6 759 721.3 681.7 638.2 592.2 548.7 513
481.2 454.3 431.3 416.7 412.3 410.8 403 385.4 355 312.5
241.1 165.3 91.5 48.4 17.6 0 0
983 951.7 933.6 937.5 967.3 1005.5 1035.3 1037.8 1016.7 983.5
944.8 898.9 845.6 789.3 736 685.2 636.7 589.8 547.7 515
491 475.4 462.6 447 423 385.4 346.2 317.9 292.5 264.1
226.9 175.6 113 65.5 21.5 0 0
983 927.7 885.7 879.3 908.6 982.5 1061.7 1098.9 1087.6 1045.6
995.2 943.9 889.6 829.4 769.3 710.6 655.3 604.5 560 525.7
499.8 481.7 474.4 469.5 458.7 435.3 406.9 374.6 341.8 303.7
257.2 200.5 147.7 92.9 30.3 0 0
983 904.7 841.6 810.4 825.5 899.8 1008.9 1096.4 1117.5 1080.8
1019.7 961 906.7 850 793.7 737.5 681.7 627.4 580 543.8
513.5 493.4 478.8 472.4 463.1 446 421.6 394.2 364.3 331.1
285.1 226.4 166.3 91.5 28.4 1 0
983 884.2 814.8 773.7 779.5 846.1 946.8 1034.8 1084.2 1070.5
1019.2 961 906.7 852.9 800.1 747.3 692.5 638.7 591.7 552.1
518.4 495.4 478.3 468 457.3 437.7 408.8 377.5 346.2 309.6
264.1 204.4 148.7 79.2 21.5 0 0
983 880.3 797.6 740.4 729.7 773.7 852.4 942.4 1002.1 1007.9
976.1 926.7 877.8 832.4 787.4 738.9 688.1 636.7 589.3 548.7
514 489 467.5 448 424.5 389.8 341.4 285.1 232.3 188.8
145.7 97.3 59.2 29.8 2.4 0 0
983 856.3 754.6 674.4 634.8 636.7 661.7 695.4 722.3 736.5
736.5 718.9 696.4 672.4 646 618.2 590.8 560.9 525.2 488.6
453.3 413.2 371.7 335.5 298.8 249.4 200.5 164.8 136.4 108.6
79.7 49.4 23 6.4 0 0 0
983 838.7 721.8 624.5 564.4 538.4 530.1 529.1 526.2 521.8
512.5 494.9 473.9 448.9 419.6 395.6 372.2 354.1 342.3 337.4
331.1 317.4 295.4 267.5 234.3 199.5 167.3 138.9 112 87.5
62.6 35.2 15.2 2.4 0 0 0
983 829.9 699.8 593.7 523.8 489 471 455.3 437.7 418.1
400.5 386.3 370.2 357 341.4 325.7 309.1 287.6 263.6 243.5
223 204.4 188.3 175.6 161.4 143.8 124.2 104.7 83.6 64.1
43.5 27.4 13.2 0.5 0 0 0
983 822.6 686.6 577.6 504.2 465.1 441.1 418.1 396.1 374.1
353.1 335 317.9 300.8 285.1 270 253.8 237.2 221.5 204.9
189.3 175.6 163.3 150.1 134.5 120.8 105.1 87.5 67.5 49.9
36.2 21.5 7.3 0 0 0 0
983 829.4 691 580 500.8 454.8 424 400.5 380.5 360.9
341.4 322.8 303.7 286.6 270.9 255.3 239.1 221.5 203.9 185.8
170.2 157 145.7 136 126.2 115.4 100.7 84.6 70.4 58.2
45 30.8 11.2 0 0 0 0
983 833.3 695.9 583.4 498.8 443.1 410.3 389.3 370.7 351.1
332.6 314 297.3 281.7 267 251.4 235.7 218.1 200.5 182.9
167.3 156 146.7 138.9 129.6 116.9 99.8 85.6 74.8 63.6
49.9 33.3 13.2 3.9 0 0 0
983 833.3 701.3 587.8 497.4 433.8 399.1 379 360.4 341.8
321.3 303.7 288.5 271.9 255.8 239.6 223 206.4 189.8 174.1
161.4 153.1 145.2 136.9 124.2 106.6 85.1 74.8 64.1 52.3
38.1 20.1 8.3 2 0 0 0
983 850 722.3 608.4 509.6 435.7 396.6 375.6 357 341.4
323.3 306.1 289.5 273.4 256.7 240.6 224 207.8 192.7 179
167.7 158.9 150.1 139.4 123.7 98.8 74.3 64.1 53.8 42.5
30.3 17.6 9.3 3.9 1 0 0
983 859.7 736.5 622.6 520.3 442.6 399.1 376.1 358 341.4
324.2 307.6 291.5 275.3 259.7 244 227.9 212.2 197.6 184.4
173.1 163.8 154 141.8 124.7 98.8 73.4 63.1 52.3 41.6
28.9 17.1 9.8 4.9 2.4 0 0
983 863.7 745.8 634.8 530.1 454.8 401 378.5 358.5 344.3
328.2 312 296.4 280.7 265.6 250.9 235.2 219.6 204.9 190.2
178.5 168.7 158.5 147.2 126.2 100.3 77.8 68 56.7 45.5
32.3 19.6 11.7 7.3 4.4 2 0
983 891 788.3 682.2 577.1 484.6 419.6 383.4 363.9 348.2
334 319.3 304.7 290 274.8 259.7 244.5 228.9 214.7 201
188.8 177.5 166.3 153.6 137.9 117.9 92.9 79.2 67.5 55.8
42.5 26.9 16.6 10.8 7.8 3.9 0
983 911.6 827 732.6 631.8 536 455.8 395.6 365.8 348.2
334 319.8 305.7 291 276.3 260.7 244 228.9 214.2 200.5
189.3 177.5 165.3 151.6 136.4 119.8 100.7 84.6 72.9 61.1
48.9 35.2 18.1 10.8 6.8 3.4 0
983 931.1 872 797.1 713.5 621.6 531.6 445 379.5 351.6
335 319.8 305.7 291 275.3 260.2 244 227.9 212.2 195.6
180 165.3 151.6 138.9 128.1 115.4 99.8 83.1 67.5 55.3
44.5 33.3 18.6 8.3 4.4 1.5 0
983 962.4 934.1 890.6 820.1 739.4 658.7 576.6 470 384.4
343.8 324.7 309.1 293.9 279.2 264.1 248.4 232.8 216.6 199.5
183.4 167.3 152.6 138.9 125.7 112 97.3 83.1 67.5 51.3
39.6 27.9 17.6 9.3 4.4 2 0
983 994.7 1000.6 994.7 961 908.2 845.6 776.1 687.1 572.2
453.3 365.3 323.3 304.2 290 276.3 261.6 248.9 236.7 222
207.4 189.3 171.2 154.5 141.3 128.6 141.3 148.2 112 89.5
59.2 43.5 24.9 12.2 5.9 2.9 0
983 1026.5 1069.1 1103.8 1117.5 1106.7 1072 1026.5 984 933.1
855.3 749.7 626 499.8 397.6 343.3 327.7 315.9 295.4 276.8
262.6 249.9 231.8 218.6 230.3 239.1 201.5 153.1 92.9 69.4
51.8 37.7 25.4 14.7 7.3 2.4 0
983 1058.8 1138.5 1212.8 1268.1 1299.9 1301.8 1283.7 1266.6 1261.3
1257.8 1243.2 1214.3 1178.1 1132.1 1078.8 1011.8 947.8 925.3 1009.4
1191.8 1365.4 1391.3 1206 850.9 504.2 297.8 187.3 129.6 94.9
71.9 51.8 35.2 20.1 7.8 2 0
983 1090.1 1202.1 1313.1 1406 1465.7 1494 1503.8 1513.6 1530.7
1557.1 1591.4 1632.4 1670.1 1707.8 1736.1 1781.1 1861.8 2012.4 2258.9
2578.7 2925.5 3263.9 3524.1 3554.4 3310.4 2841.9 2220.3 1550.3 968.8
562.9 335 190.7 71.9 22 1 0
983 1101.3 1230.9 1359.6 1466.2 1536.6 1571.8 1587 1601.1 1620.7
1647.6 1679.9 1721.9 1764.5 1810.5 1873 1963 2094.1 2287.8 2556.2
2912.8 3383.2 4024.9 4821 5334.5 5210.3 4829.3 4305.1 3739.3 3202.3
2653.1 2047.2 1401.1 823.6 334 84.1 0
